DN80 2-row manifold for 140 l extinguishant cylinders

  • For connection of 4 to 10 extinguishant cylinders
  • Compatible with 140 l cylinders
  • PN: 120 bar
  • 1 manifold for 2 rows of cylinders
  • For use in Sinorix™ CDT automatic gas extinguishing systems

 

Product codes:

MANI80-2-140-4 - S54476-B762-A4

MANI80-2-140-6 - S54476-B762-A6

MANI80-2-140-8 - S54476-B762-A8

MANI80-2-140-10 - S54476-B762-A10