Technical data | |
---|---|
Nominal size | DN80 |
Outlet thread | ISO 228-1 G 3ʺ (Quantum) external thread |
Socket thread | ISO 228-1 G 3/4ʺ internal thread |
Internal diameter | 78.9 mm |
External diameter | 88.9 mm |
Maximum operating pressure | 120 bar |
Gas | IG-01, IG-55, IG-100, IG-541 |
Materials Pipe O-ring |
Galvanized steel Elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Number of sockets MANI80-2-140-4 MANI80-2-140-6 MANI80-2-140-8 MANI80-2-140-10 |
4 6 8 10 |
Weight MANI80-2-140-4 MANI80-2-140-6 MANI80-2-140-8 MANI80-2-140-10 |
8.0 kg 12.1 kg 16.2 kg 20.3 kg |
OEM type | |
---|---|
MANI80-2-140-4 MANI80-2-140-6 MANI80-2-140-8 MANI80-2-140-10 | 10080-1942 10080-1943 10080-1944 10080-1945 |
Marking | |
---|---|
| UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |