DN50 2-row manifold for 140 l extinguishant cylinders
- For connection of 4 to 10 extinguishant cylinders
- Compatible with 140 l cylinders
- PN: 360 bar
- 1 manifold for 2 rows of cylinders
- For use in Sinorix™ CDT, SDT and H2O Gas automatic gas extinguishing systems
Product codes:
MANI50-2-140-4 - S54476-B752-A4
MANI50-2-140-6 - S54476-B752-A6
MANI50-2-140-8 - S54476-B752-A8
MANI50-2-140-10 - S54476-B752-A10