Technical data | |
---|---|
Nominal size | DN50 |
Outlet thread | ISO 228-1 G 2” (Quantum) external thread |
Socket thread | ISO 228-1 G 3/4" internal thread |
Internal diameter | 50.3 mm |
External diameter | 60.3 mm |
Maximum operating pressure | 360 bar |
Gas | IG-01, IG-55, IG-100, IG-541 |
Materials Pipe O-ring |
Galvanized steel Elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Number of sockets MANI50-2-140-4 MANI50-2-140-6 MANI50-2-140-8 MANI50-2-140-10 |
4 6 8 10 |
Weight MANI50-2-140-4 MANI50-2-140-6 MANI50-2-140-8 MANI50-2-140-10 |
5.7 kg 8.4 kg 11.0 kg 13.8 kg |
OEM type | |
---|---|
MANI50-2-140-4 MANI50-2-140-6 MANI50-2-140-8 MANI50-2-140-10 | 10050-1942 10050-1943 10050-1944 10050-1945 |
Marking | |
---|---|
| UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |