DN50 1-row manifold for 140 l extinguishant cylinders

  • For connection of 2 to 5 extinguishant cylinders
  • Compatible with 140 l cylinders
  • PN: 360 bar
  • 1 manifold per row
  • For use in Sinorix™ CDT, SDT and H2O Gas automatic gas extinguishing systems

 

Product codes:

MANI50-1-140-2 - S54476-B750-A2

MANI50-1-140-3 - S54476-B750-A3

MANI50-1-140-4 - S54476-B750-A4

MANI50-1-140-5 - S54476-B750-A5