DN50 1-row manifold for 67 l and 80 l extinguishant cylinders

  • For connection of 2 to 5 extinguishant cylinders
  • Compatible with 67 l and 80 l cylinders
  • PN: 360 bar
  • 1 manifold per row
  • For use in Sinorix™ NXN, CDT, SDT, H2O Gas and CO2 automatic gas extinguishing systems

 

Product codes:

MANI50-1-80-2 - S54476-B754-A2

MANI50-1-80-3 - S54476-B754-A3

MANI50-1-80-4 - S54476-B754-A4

MANI50-1-80-5 - S54476-B754-A5