Technical data

Nominal size

DN50

Outlet thread

ISO 228-1 G 2” (Quantum) external thread

Socket thread

ISO 228-1 G 3/4" internal thread

Internal diameter

50.3 mm

External diameter

60.3 mm

Maximum operating pressure

360 bar

Gas

IG-01, IG-55, IG-100, IG-541, CO2

Materials

Pipe

O-ring

 

Galvanized steel

Elastomer (NBR)

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Number of sockets

MANI50-1-80-2

MANI50-1-80-3

MANI50-1-80-4

MANI50-1-80-5

 

2

3

4

5

Weight

MANI50-1-80-2

MANI50-1-80-3

MANI50-1-80-4

MANI50-1-80-5

 

4.2 kg

6.2 kg

8.2 kg

10.2 kg

OEM type

MANI50-1-80-2

MANI50-1-80-3

MANI50-1-80-4

MANI50-1-80-5

10050-1912

10050-1913

10050-1914

10050-1915

Marking

 

UKCA - CE - Quantum F - mmYY (month/year)
[Production order number] DN50 PN360

Certifications and compliances

2014/68/EU (PED)

Compliant

2016 PE(S)R

Compliant