Technical data | |
---|---|
Maximum operating pressure | 350 bar |
Fitting | Female G 1/4ʺ BSP |
Gas | IG-01, IG-100, CO2, compressed air |
Material | Galvanized steel |
Seal | NBR |
Operating temperature | -25 °C to +100 °C, non-condensing |
Transport and storage temperature | -40 °C to +100 °C, non-condensing |
Weight | 0.15 kg |
OEM type | |
---|---|
| PAV1/5500 |
Certifications and compliances | |
---|---|
ISO | 7241-1A |