Technical data

Nominal diameter

12 mm

Flow area

113.3 mm²

Maximum operating pressure

360 bar

Mounting position

15° or more sub-horizontal
Inlet (shaft) 16 mm under the outlet

Thread

Discharge hose side
Manifold side

 

M24x1.5
G 3/4ʺ, seal behind the thread

Gaseous agent

IG-01, IG-55, IG-100, IG-541, CO2

Materials

CAR12-360 body
O-ring
Seal

 

Stainless steel
EPDM
PA

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight

0.36 kg

Marking

 

F0170001
PW max 360 bar
DN12
YYYY-WW (year-week)
VdS CE0786 LPCB C-UL-US Recognized Component Mark

OEM type

 

F0170001

 

Certifications and compliances

UL/ULC

EX28218

VdS

G317008

LPCB

1239Fa/02

RoHS

Compliant

 

305/2011/EU (CPR) EN 12094-13

0786-CPR-30214

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.