WARNING
No changes permitted

No product modifications permitted.

Pre-mounting:

  • Check that the threads are clean and in good condition.
  • Do not use a faulty pressure regulator.
WARNING
Pre-mounting checks

The pressure regulator comprises two elements screwed on at the factory. Check that these two elements are firmly secured before mounting. If loose, do not use the pressure regulator.

WARNING
Pressure risks

Before mounting or removing a pressure regulator, check that the discharge hose and the manifold are depressurized.

 

To mount the pressure regulator:

  • Check that the O-ring is fitted and in good condition.
  • Place the pressure regulator on the manifold so that the arrow indicating the gas flow direction points towards the manifold.
  • Screw the pressure regulator onto the manifold or the discharge piping and tighten using a 60 mm open-end wrench.
    Torque: 55 Nm ±5 Nm
  • Screw the CAR12-360 check valve to the pressure regulator and tighten using a 38 mm open-end wrench.
    Torque: 55 Nm ±5 Nm
  • Do not tighten the pressure regulator with a torque > 60 Nm.