Technical data | |
---|---|
Flow diameter | 14.5 mm |
Flow cross-section | 165.1 mm2 |
Operating pressure at 15°C | 300 bar |
Maximum inlet pressure at 50 °C | 360 bar |
Dynamic outlet pressure | < 60 bar |
Static outlet pressure | 60 bar (+2/-6 bar) |
Thread (inlet) | Female G 3/4” |
Thread (outlet) | Male G 3/4", O-ring |
Gaseous agent | IG-01, IG-55, IG-100, IG-541 |
Materials | Brass, stainless steel, elastomer |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -20 °C to +65 °C, non-condensing |
Weight | 1.77 kg |
Regulator flow depends on various parameters. When sizing the installation, make sure you systematically use the appropriate version of the VdS design software.
Marking | |
---|---|
| F2120010 |
OEM type | |
---|---|
| F2120010 |
Certifications and compliances | |
---|---|
UL/ULC | EX28412 |
VdS | G317012 |
LPCB | 1239a/08 |
RoHS | Compliant |