Technical data

Nominal diameter

5 mm

Maximum operating pressure

360 bar

Burst pressure

> 1 440 bar

Minimum bend radius

30 mm

Fittings

M12x1.5 DKOL 6

Gaseous agent

IG-01, IG-55, IG-100, IG-541, CO2

Materials

Hose
Fittings

 

Plastic, steel
Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight

FLEX5-300

FLEX5-400

FLEX5-450

FLEX5-550

FLEX5-800

FLEX5-1100

 

0.110 kg

0.120 kg

0.130 kg

0.140 kg

0.170 kg

0.210 kg

Marking

 

F0140xxx
PW max 360 bar
YYYY-WW (year-week)
VdS CE0786 LPCB

OEM type

FLEX5-300
FLEX5-400
FLEX5-450
FLEX5-550
FLEX5-800
FLEX5-1100

F1040004
F1040006
F1040007
F1040009
F1040014
F1040019

Certifications and compliances

VdS

G316009

LPCB

1239Fa/01

RoHS

Compliant

 

305/2011/EU (CPR) EN 12094-8

0786-CPR-30204

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.