Hose

Technical data

Nominal diameter

5 mm

Maximum operating pressure

360 bar

Burst pressure

> 1440 bar

Minimum bend radius

30 mm

Fittings

M12x1.5 DKOL 6

Gaseous agent

IG-01, IG-55, IG-100, IG-541, CO2

Materials

Hose
Fittings

 

Plastic, steel
Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight

0.115 kg

Marking

 

Product code
VdSCE0786 LPCB
YYYY-WW (year-week)
PWmax 360bar

OEM type

 

F1040005

Certifications and compliances

VdS

G316009

LPCB

1239Fa/01

RoHS

Compliant

 

305/2011/EU (CPR) EN 12094-8

0786-CPR-30204

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.

Fittings

Technical data

Maximum operating pressure

360 bar

Threads

FIT-906

FIT-916

FIT-919

 

G 1/8ʺ - M12x1.5 L6 straight fitting

M12x1.5 L6 elbow fitting

M12x1.5 L6 tee fitting

Material

Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight (3 fittings)

0.08 kg

Type and source of hazard

For comprehensive technical data, refer to the documents listed in the Product documentation section.