Technical data | |
---|---|
Nominal diameter | 12 mm |
Maximum operating pressure | 360 bar |
Burst pressure | > 1 080 bar |
Minimum bend radius | 100 mm |
Fittings | M24x1.5- 90°, with swivel nut and O-ring |
Gaseous agent | CO2 |
Materials Hose |
Synthetic rubber, steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight | 0.600 kg |
Marking | |
---|---|
| F1055xxx |
OEM type | |
---|---|
| F1055006 |
Certifications and compliances | |
---|---|
VdS | G316010 |
LPCB | 1239Fa/01 |
RoHS | Compliant |
| ||
305/2011/EU (CPR) EN 12094-8 type 1 | 0786-CPR-30205 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |