Technical data

Material

Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C non-condensing

Weight

48.37 lb (0.9 kg)

Cylinder volume

10 l

Certifications and compliances

Surface

DIN EN ISO 1461-t Zn o