| Operating voltage | Operating voltage |
---|---|---|
Full load | 19 VA / 0.8 A | 8 W / 0.33 A |
Base load (without loading by KNX PL-Link and M-bus) | 12 VA / 0.5 A | 3.3 W / 0.15 A |
KNX PL-Link supply | 4 VA / 0.17 A | 2.2 W / 0.09 A |
M-bus supply | 3 VA / 0.13 A | 1.7 W / 0.07 A |