Device: IP Router | Point Count | ||
|---|---|---|---|
N 146/03 NOTE: N 146, 2MW (5WG1146-1AB01) and N 146/02 (5WG1146-1AB02) are discontinued products and not compatible with the Desigo CC KNX integration. | IP Router Secure | N/A | |
Device: DALI GW | Point Count | ||
|---|---|---|---|
N 141/03 (5WG1 141-1AB03) | KNX/DALI Gateway plus, 1 channel | Each sensor/push button connected to DALI GW, each DALI GW ECG, and each DALI GW ECGs group count as:
| |
N 141/21 (5WG1 141-1AB21) | KNX/DALI Gateway Twin plus, 2 channels | ||
N 141/31 (5WG1 141-1AB3) | KNX/DALI Gateway Twin | ||
Device: Presence Detectors | Point Count | ||
|---|---|---|---|
UP 258E22 (5WG1 258-2EB22) | Presence detector / Motion detector with constant light level control | Each presence detector counts as:
| |
UP 258D12 (5WG1 258-2DB12) | Presence detector with brightness sensor | ||
- UP 258D31 - UP 258D41 - UP 258D51 - UP 258D61 | Presence detector with temperature sensor | ||
UP 258D31 (5WG1258-2DB31) | Presence detector WIDE UP with temperature measurement | ||
UP 258D41 (5WG1258-2DB41 | Presence Detector WIDE pro UP with temperature and relative humidity measurement | ||
UP 258D51 (5WG1258-2DB51) | Presence Detector WIDE multi UP with temperature, humidity and CO2 measurement | ||
UP 258D61 (5WG1258-2DB61) | Presence Detector WIDE DualTech UP with temperature measurement | ||
Device: RDF Thermostats | Point Count | ||
|---|---|---|---|
- RDF600KN - RDF600KN/S | Flush-mount room thermostat with KNX communications | Each RDG thermostat counts as:
| |
- RDF800KN - RDF800KN/NF | Touch screen room thermostat with KNX communications | ||
- RDF810KN/NF - RDF880KN/NF | |||
Device: RDG Thermostats | Point Count | ||
|---|---|---|---|
- RDG100KN - RDG160KN - RDG165KN | Room thermostat with KNX communications | Each RDG thermostat counts as:
| |
- RDG200KN - RDG260KN | KNX communicating room thermostat | ||
- RDG400KN - RDG405KN | Room thermostat for temperature and air quality control with KNX communications | ||
Device: QMX3 Room Sensors and Room Operator Units | Point Count | ||
|---|---|---|---|
QMX3.P30 | KNX temperature room sensor | Each QMX3.Pxx sensor and each QMX3.Pxx room operating unit counts as:
| |
QMX3.P40 | KNX temperature and humidity room sensor | ||
QMX3.P70 | KNX temperature, humidity, and CO2 room sensor | ||
QMX3.P02 | KNX room operator unit with temperature sensor, configurable touchkeys, and LED display | ||
QMX3.P34 | KNX room operator unit with temperature sensor, segmented backlit display, and touchkeys | ||
QMX3.P74 | KNX room operator unit with temperature sensors, humidity, CO2, segmented backlit display, and touchkeys | ||
QMX3.P37 | KNX room operator unit with temperature sensor, segmented backlit display, configurable touchkeys, and LED display | ||