The compact build can be mounted on standard rails or walls.

1

Plastic housing

2

LEDs for communication and status

3

Service button

4 a)

2-port Ethernet switch with 2 LEDs per port

4 b)

1-port Ethernet interface with 2 LEDs for WAN (Internet access)

5

Plug-in terminal blocks with screw terminals
Power supply

6

USB interface for 4G dongles

7

Plug-in terminal blocks with screw terminals
COM1 / COM2

8

DIP switches for bus termination and polarization
(COM1 / COM2)

9

Slider for mounting on standard mounting rails

10

Eyelets for cable ties

11

Holes for wall mounting

12

Date / Series and Serial number

LED indicators

Activity

LED / Interface

Color

Activity

Function

Ethernet 1...3

Green

Continuously ON
Continuously OFF
Flashing

Link active
No connection
Network traffic

Yellow

Continuously ON
Continuously OFF

Link 100 Mbps
Link 10 Mbps

RUN

Green

Continuously ON
Continuously OFF
Flashing

Device operational
Device not operational
Start-up or program halted

Red

Continuously OFF
Continuously ON
Rapid flashing

OK
HW or SW fault - power off and on the X200
Firmware missing/application corrupt

Blue

Continuously ON
Continuously OFF
Flashing

Connection to the cloud OK
No connection to the cloud
Onboarding to cloud not finished or device certificates not updated

APPS

Green

Continuously OFF
Continuously ON
Flashing

No app(s) installed on the device
Installed app(s) are properly working
Installed app(s) are (re)starting

SVC

Red

Continuously OFF
Continuously ON

IP address not assigned to LAN port
IP address assigned to LAN port

COM1 / 2 TX

Yellow

Flashing

Continuously OFF

Communication

No communication to subsystem

COM1 / 2 RX

Yellow

Service button

Long press, up to 30s (power off device first)

Press and hold button, restart and wait until RUN LED is steady green and then release button. A factory reset will be performed. All configuration data/installed apps are deleted.

Short press

IP address 169.254.169.254 will be assigned to LAN port for the duration of 15 min.