Voice alarm panel Compact 400
| PC1001-A3 |
---|---|
Supply | |
Manufacturer | Merawex |
Type | CAMELEON ZM24V24A-600PZ |
Power supply | AC 230 V |
Current consumption | 6 A |
Nominal output voltage | DC 24 V |
Nominal output current | 24 A |
Battery max charging current | 24 A (selectable), is part of the nominal output current |
Battery float voltage at 25 °C | 27.0 V (selectable) |
Battery low charge error voltage | 21 V |
Relay outputs | Faults: mains, general (mains, battery, extern) |
Relay type | Changeover contacts 1 A @ DC 30 V |
Number of inputs / outputs | |
Audio inputs 0 dB (external source) | 4 |
Audio inputs 100 V (amplifier) | 4 |
Audio outputs 0 dB (to amplifier / external) | 4 |
Speaker lines 100 V | 16 |
Analog control inputs 0...10 V | 8 |
Digital inputs | 8 Schmitt trigger inputs |
Digital outputs | 8 open collector outputs |
Fault indicator relay | 1 |
Digital inputs | |
Input voltage | Low <3 V / High >7 V |
Max. permissible voltage | 36 V |
Input current at 10 V / 12 V / 24 V | ~5 / ‒ / ‒ mA |
Digital outputs | |
Max. voltage | 48 V |
Max. current | 500 mA per output |
Analog measuring inputs | |
Measuring range | DC 0...10 V |
Resolution | 8 bit |
Input current at 10 V | ~0.3 mA |
Interfaces | |
Serial interfaces | 1x RS485 9600, 19200, 57600, 115200 Baud |
Ethernet connection | 2x RJ45 (CAT 5) 100Base-TX (IEEE 802.3u) |
Audio properties | |
Standard audio output power | 400 W |
Max. audio output power | 800 W |
Frequency band | 60 Hz...20 kHz / -1 dB |
Distortion factor | <0.05 % |
Total dynamic range | 103 dB |
Inputs: | Symmetrical Max. amplification freely selectable -20 dB...+60 dB |
| 12 V Optional +24 V or +48 V |
| 6.6 kOhm |
Outputs: | Symmetrical |
| +15 dB |
| 300 Ohm |
Ambient conditions | |
Operating temperature | -5…+40 °C |
Air humidity | 10...90 % rel. |
Dimensions and weights | |
W x H x D mm | 710 x 950 x 305 |
Weight | 55 kg (without batteries) |
Weight for max. configuration | 125 kg (with batteries) |
Protection category and color | |
Protection category (IEC 60529) | IP30 |
Standards | EN 54‑16 |
Power amplifier (1x200W)
| PV1001-A1 |
---|---|
Output 100 V | 1x 200 W (Burst) 1x 100 W (RMS) |
Supply voltage, AC | - |
Supply voltage, DC | DC 24 V (18...30 V) |
Distortion factor at 1 kHz/100 V | <0.1 % |
Frequency band -3 dB | 25 Hz...22 kHz |
Input sensitivity | 1 V at 20 kΩ |
Input impedance at 1 kHz | 20 kΩ |
Unweighted signal-to-noise ratio at 1 kHz | 95 dB |
Signal-to-noise ratio | 102 dB |
Signal inputs | Electronically symmetrical |
Current consumption | |
Efficiency | <91 % |
Operation, no signal, all 'Ch' active at DC 24 V | 0.35 A / 8.4 W |
Operation, no signal, all 'Ch' active at AC 230 V | - |
Full load sine at DC 24 V | 10 A |
Full load sine at AC 230 V | - |
Protection | Over-current, overheating |
Operation/fault messages | |
Open collector outputs | Fault, Clip |
LED at amplifier | Operate, Fault, Clip |
LED at adapter board | - |
Remote activation | |
Input amp. ON (optional) | ON: open Off: >2.8 V @ 100 R Max. DC 5 V |
Connections | |
Signal inputs, operation/fault messages | Board-to-board connector |
Power outputs | Board-to-board connector |
DC inputs | Board-to-board connector |
Mains voltage input | - |
Ambient conditions | |
Operating temperature | -5…+40 °C |
Storage temperature | -40…+85 °C |
Operating in humid environments (without moisture condensation) | 10...90 % rel. |
Storage in humid environments (without moisture condensation) | 5...90 % rel. |
Dimensions and weights | |
W x H x D mm | 120 x 100 x 60 |
Housing type | Open frame |
Weight | 380 g |
Protection category and color | |
Protection category (IEC 60529) | - |
Color | - |
Included in delivery | Mounting material |
Standards | EN 54‑16 |