Copper Ethernet cable (CAT5) connection to the control panel with Ethernet Switch PN1001-A1, PN2005-A1 or PN2008-A1, maximum 100 m.

The 'Repeater (CAT5)' PNA2007-A1 allows a copper Ethernet cable (CAT5) extension of 100 m. An extension of 100 m per PNA2007-A1. Each repeater in the network is considered an Ethernet switch and increases the number of 'radio links' by one 'radio link'.

Alternative options for connecting to the control panel:

  • Conversion of copper Ethernet cable (CAT5) to fiber-optic cable in single-mode or multi-mode
    • Conversion of CAT5 to fiber-optic cable in the 19'' cabinet with adapter PNA2002-A1 or PNA2003-A1 on the Ethernet switch PN2005-A1, with free SFP connection
    • If the SFP connections on the PN2005-A1 are occupied, convert the CAT5 to fiber-optic cable with media converter PN2007-A1
  • Conversion of fiber-optic cable to copper Ethernet cable (CAT5)
    • Conversion at PT2001-A1 and PT2002-A1 with media converter PN2007-A1
  • In high reliable life safety systems, use a redundant network wiring for PT2001-A1 or PT2002-A1