Accessories for PT2001-A1

  • Desk call station extension (24 buttons) PTO2001-A1
    • Extend PT2001-A1 by 24 buttons
    • Up to 4 PTO2001-A1 possible for each PT2001-A1
  • Desk call station extension (Kaba) PTO2002-A1
    • PT2001-A1 with 'Kaba' key switch
  • Desk call station extension (Nordic) PTO2003-A1
    • PT2001-A1 with 'Nordic' key switch

Accessories for PT2001-A1 and PT2002-A1

  • ATP AF2GUD-2*** SD 2 GB Card PCA2002-A1 (Micro-SD card 2 GB)
  • MeanWell SD-50B-24 DC/DC Converter (50W) PCA2011-A1 and
    MeanWell SD-100B-24 DC/DC Converter (100W) PCA2018-A1
    • Provide isolated DC 24 V
  • Ground fault monitoring (24V) PCA2001-A1
    • Detects ground faults
    • Use together with PCA2011-A1 and PCA2018-A1
  • Camdenboss RJ45 Interface PNA2008-A1
    • Interface between E30 wiring and RJ45 connector
  • Call station interface (redundant) PTO2009-A1
    • Interface between E30 wiring and RJ45 connector
    • Monitors the 24 V wiring
  • Fuse holder with fuse 1 A