The Device tab displays basic information about the local device and allows you to update the device firmware and manage the application.
① | Firmware update |
② | Clear device |
③ | Delete application |
④ | Device about |
⑤ | Device settings |
① Firmware update
- Click Update to display the online Firmware update page.
- Do one of the following to select the firmware:
- Drag-and-drop the file into the dialog box.
- Click Browse files and select a file.
- Click Load.
- The device restarts once the Firmware is loaded.
② Clear device
- Stops the device, clears it, and clears the application configuration. The loaded application remains on the device and can be activated. The device must be configured.
③ Delete application
- Stops the device, clears the application configuration, and keeps the existing device configuration. The loaded application remains on the device and can be activated. The device must be configured.
④ Device about
Field | Description |
---|---|
Model name | Device model. For example, PXC5.E003. |
Operation URL | Web address of the device. For example, https://192.168.251.555 |
Firmware revision | Current firmware loaded into the device. For example, FW=v02.20.121.1:44;WPC=2.0.8266529;SVS-400.2:SBC=15.01; |
Serial number | Lists the serial number of the physical automation station associated with BACnet device object. |
⑤ Device settings
Field | Description |
---|---|
Description | Description of the device. For example, automation station |
Object name | Name of the device. For example, AS_4 |
Instance | Device Instance number |
Location | Location of the device |
Local date | Current date in DD.MM.YYYY format |
Local time | Current local time in HH:MM:SS format |