2-port valves | 3-port valves |
MVI422… | MXI422… |
Valve type | DN | Rp [inch] | L1 [mm] | L2 [mm] | L3 [mm] | L4 [mm] | L5 [mm] | Weight [kg] | |
---|---|---|---|---|---|---|---|---|---|
MVI422.15 | 15 | Rp ½ | 70 | 35 | 21 | 80 | 86 | 0.657 | |
MVI422.20 | 20 | Rp ¾ | 78 | 39 | 21 | 80 | 90 | 0.675 | |
MVI422.25 | 25 | Rp 1 | 88 | 44 | 25 | 84 | 95 | 0.806 |
Valve type | DN | Rp [inch] | L1 [mm] | L2 [mm] | L3 [mm] | L4 [mm] | L5 [mm] | Weight [kg] | |
---|---|---|---|---|---|---|---|---|---|
MXI422.15 | 15 | Rp ½ | 70 | 35 | 35 | 80 | 86 | 0.685 | |
MXI422.20 | 20 | Rp ¾ | 78 | 39 | 35 | 80 | 90 | 0.711 | |
MXI422.25 | 25 | Rp 1 | 88 | 44 | 43 | 84 | 95 | 0.881 |