Type | Stock number | DN | Connections | PN class | Kvs | ∆Pmax [kPa] | ∆Ps [kPa] |
---|---|---|---|---|---|---|---|
MVI422.15 | S55310-M107 | 15 | Internally threaded Rp | 16 | 2.5 | 3501) | 3502) |
MVI422.20 | S55310-M108 | 20 | 3.0 | 3501) | 3502) | ||
MVI422.25 | S55310-M109 | 25 | 3.5 | 3501) | 3502) |
Type | Stock number | DN | Connections | PN class | Kvs | Kvs | ∆Pmax [kPa] | ∆Ps [kPa] |
---|---|---|---|---|---|---|---|---|
MXI422.15 | S55310-M110 | 15 | Internally threaded Rp | 16 | 2.5 | 2.5 | 2501) | 2502) |
MXI422.20 | S55310-M111 | 20 | 3.0 | 3.0 | 2001) | 2002) | ||
MXI422.25 | S55310-M112 | 25 | 3.5 | 3.5 | 1501) | 1502) |
1) | 3-port valve used as a diverting valve (AB→A, AB→B). |
2) | 3-port valve used as a mixing valve (A→AB, B→AB). |
Kvs | Nominal flow rate for cold water (5…30 °C) through the fully open valve (H100), at differential pressure 100 kPa (1 bar). |
∆Pmax | Max. permissible differential pressure across the valve’s control path, valid for the entire actuating range of the motorized valve (max. recommended operating differential pressure). |
∆Ps | Max. permissible differential pressure at which the motorized valve closes securely against pressure (close off pressure). |