Power supply: Main battery | |
---|---|
Battery type | Lithium battery LSH20 (exchangeable) |
Battery voltage | DC 3.6 V |
Battery life | Up to 5 years ¹ + reserve |
¹ Battery life (typically) 5 years as of commissioning and in operation. Actual battery life depending on operating state and external factors. |
Power supply: Backup battery | |
---|---|
Battery type | Lithium battery LS14500 (exchangeable) |
Battery voltage | DC 3.6 V |
Battery life | Up to 10 years ¹ + reserve |
¹ Battery life up to 10 years as of commissioning. Actual battery life depending an operating state and external factors. |
Display | |
---|---|
Display | 4-digit LCD + pictograms |
Interfaces | ||
---|---|---|
Optical interface | Basic design | Similar to EN 62056-21 |
| Protocol | As per EN 13757-2/ -3 |
M-bus interface | Current draw | 1 M-bus load |
| Addressing | WTT662:Primary or secondary Saved devices in WTT662: Secondary |
| Baud rate | 300, 2400, or 9600 baud |
| Max. permissible reading frequency | Typically once daily |
| Protocol | As per EN 13757-2/-3, EN 1434-3 |
Radio AMR | Protocol | Wireless M-bus per EN 13757-4 |
| Frequency band | S-mode: 868.3 (+/- 0.3) MHz with <1 % duty cycle C-mode: 868.95 (+/- 0.25) MHz |
| Standards | Data transmission per EN 13757-4 |
| Transmission power, S-mode | Max. 14 dBm / typical 12.5 dBm |
Safety class and degree of protection | |
---|---|
Protection class | III as per EN 61140 |
Degree of protection of housing | IP20 per EN 60529 |
Ambient conditions | |||
---|---|---|---|
| Running | Transportation | Storage |
Temperature | -5...+55 °C | -25...+70 °C | -5...+45 °C |
Humidity | <95% r.h. (non-condensing) | <95 % r.h. (non-condensing) | < 95% r.h. (non-condensing) |
Standards, directives and approvals | |
---|---|
Product standards | EN62368-1 Information technology equipment |
EU conformity (CE) | 8000079949 *) |
Environmental compatibility | The product environmental declaration A5W00031245A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
External features | |
---|---|
Dimensions | 200 x 200 x 57.1 mm (refer to "Dimensions") |
Housing – Material | PC+ABS |
Housing – Color | RAL 9016 |
Weight | Ca. 800 g (including package inserts) |
*) The documents can be downloaded at http://siemens.com/bt/download.