add - Addition: '∑ vals'. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
avg - Fold vals their standard average or arithmetic mean. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
div- Multiply: 'vals₀ × vals₁ × vals₂ ...'. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
isEven - Check if a number is even whole integer
isOdd - Check if a number is odd whole integer
max - Maximum of vals. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
min - Minimum of vals. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to null
modulo - Modulo/remainder: 'a % b'. Return null if a or b doesn't evaluate to number.
mult - Multiply: 'vals₀ × vals₁ × vals₂ ...'. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
neg - Negate: '-val'. Return null if val doesn't evaluate to number.
sineWave - Generate a sine wave
sub - Subtract: 'a - b'. Return null if a or b doesn't evaluate to number.
threshold - Threshold returns true when input is above or below a setpoint with configurable deadband.
aboveBy - Check if the base number is above the input number by a threshold
abs - Return the absolute value of the number
belowBy - Check if the base number is below the input number by a threshold
limit - Limit val between an inclusive min and max
pow - Power a^b. Returns null if a or b does not evaluate to a number
random - Generate a random number between min and max inclusive on every cycle
reset - Reset block computes output based on two linear equations. The input is clipped to inLo and inHi, the percentage of input along the linear segment between inLo and inHi is computed, and then that percentage is output as a Number between outLo and outHi.
within - Verifies if the provided numbers are within an offset from the base
sqrt - Sqrt: '√val'. Return null if val does not evaluate to a number.