There are two methods of adding a BACnet connector manually:
Bottom of the Tree View
Select on the [+] located on the lower left-hand side
It will display a prompt window Add BACnet Connector, where the user needs to fill out
To apply the changes, select on the Add button which will automatically update the connector tree and grid view
Grid View
Select on the Add button located on the bottom of the grid view
It will display a prompt window Add BACnet Connector, where the user needs to fill out
To apply the changes, select on the Add button which will automatically update the connector tree and grid view
The following are the fields for the Add BACnet Connector tool
Display Name: Represents the display name of the connector
Host: The IP of the device
Device Instance: The instance of the device
Network Number: Is the network number of the device
MAC Address: Is the mac address of the device
Hop Count: Is the hop count of the device (default is 255)
If the user will input a correct HOST but will put the wrong device instance number in, then an "Unknown Object" error will be thrown at the connector level. If the user will put the wrong network number/ host/ mac address in, then a "Socket timeout" error will be thrown at the connector level. |