Operating System Compatibility
The Server and Installed Clients run on the following Microsoft operating systems and editions:
- Microsoft® Windows 10 64-bit (Pro and Enterprise)
- Microsoft® Windows 10 IoT Enterprise 2016 LTSB
- Microsoft® Windows 11 64-bit (Pro and Enterprise)
- Microsoft® Windows Server 2019
- Microsoft® Windows Server 2022
Flex Clients and Windows App Clients run on the following Microsoft operating systems and editions:
- Microsoft® Windows 10 64-bit (Pro and Enterprise)
- Microsoft® Windows 11 64-bit (Pro and Enterprise)
Hardware Requirements (minimum recommendation)
Physical Machine
- Hard disk: 512GB SSD
- RAM: 16GB
- Core i7 8th generation or later, CPU Mark ≥13,000 (or equivalent), ≥4 cores per running system
Embedded Hardware (limited to 10,000 system objects)
- Hard disk: 64GB SSD
- RAM: 8GB
- Processor: Celeron N2930 (or equivalent), >= 1.83GHz, 4 cores
Virtual Machines
- Hard disk: 512GB SSD
- RAM: 16GB
- Processor: 4 vCPUs assigned to the VM ≥3.2 GHz
Microsoft SQL Server Compatibility
Microsoft SQL Server 2019 Express is free and included with the installation media. Additional supported SQL version and editions are:
- Microsoft® SQL Server 2019 (Express, Standard, and Enterprise)
- Microsoft® SQL Server 2022 (Express, Standard, and Enterprise)