Radio parameters | |
---|---|
Frequency band | 2.4…2.4835 GHz |
Maximum radio-frequency power | 18 dBm |
WLAN standard | IEEE 802.11b/g/n (HT20) |
WLAN channel | 1~13 |
Frequency band | 2.4…2.4835 GHz |
Maximum radio-frequency power | 15 dBm |
Thread standard | IEEE 802.15.4 |
Thread channel | 11-26 |