Ambient conditions and protection classification | |
---|---|
Safety class as per EN60730 | Class II |
Degree of protection of housing as per EN 60529 | IP30 |
Classification as per EN 60730 | |
Function of automatic control devices | Type 1 |
Climatic ambient conditions | |
Transport (packaged for transport) as per EN 60721-3-2 Operation as per EN 60721-3-3 | Transport/ Storage: Operation: Temperature 0...50 °C (23... 122 °F) Air humidity 5...95% r.h. (non-condensing) |
Mechanical ambient conditions | |
Transport as per EN 60721-3-2 Operation as per EN 60721-3-3 | Class 2M2 Class 3M2 |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A6V11802452*) |
RCM conformity | A6V11231674*) |
Environmental compatibility | The product environmental declaration A6V11806767*) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) The documents can be downloaded from http://siemens.com/bt/download.
Eco design and labeling directives | |||
---|---|---|---|
Based on EU Regulation 813/2013 (Eco design directive) and 811/2013 (Labelling directive) concerning space heaters, combination heaters, the following classes apply: | |||
Application with On/Off operation of a heater | Class I | Value 1% | |
PWM (TPI) room thermostat, for use with On/Off output heaters | Class IV | Value 2% |