Setpoint setting range |
---|
0…50 ℃ 12…35 ℃ (default) |
Built-in room temperature sensor | ||
---|---|---|
Temperature range 0…50 ℃ | Accuracy at 25 ℃ ±0.5 K | Display resolution 0.5 K |
Built-in room humidity sensor | ||
---|---|---|
Humidity range 0%...100% | Accuracy at 25 ℃ ±5% r.h. | Display resolution 1% |