Connections to multifunctional inputs X1 - M - X2 | |
---|---|
Passive temperature sensors - Cable length max. (copper cable section)
- NTC type Room temperature range Outdoor temperature range Floor temperature range*
- Ni type Room temperature range Outdoor temperature range Floor temperature range*
- Pt type Room temperature range Outdoor temperature range Floor temperature range* |
90 m (1.5 mm2 wire), 70 m (1 mm2 wire) 60 m (0.75 mm2 wire), 40 m (0.5 mm2 wire)
NTC10K at 25 °C 0…50 °C -50…80 °C -50…80 °C
Ni1000 at 0 °C 0…50 °C -50…80 °C -50…80 °C
Pt1000_375/Pt1000_385 at 0 °C 0…50 °C -50…80 °C -50…80 °C |
Active DC 0 V ...10 V sensors - Room temperature range (default) - Outdoor temperature range (default) - Humidity range (default) - CO2/VOC range (default) - Floor temperature range* | Min./max. configurable via parameters 0…50 °C -50…80 °C 0…100% 0…2000 ppm -50…80 °C |
Digital contacts - Operating action - Contact sensing - Parallel connection - Input function |
Selectable NO/NC DC 14…40 V, 8 mA (typ.) Maximum 20 thermostats per switch Selectable |
* Available when electric heating is energized.