Power supply | |
---|---|
Operating voltage | AC 230 V (+10% / -15%) |
Frequency | 48…63 Hz |
Power consumption | Max. 9 VA |
Standby power consumption (LCD off) | 1.6 W |
Maximum external supply line fusing | 10 A circuit breaker |
Power supply | |
---|---|
Operating voltage | AC 230 V (+10% / -15%) |
Frequency | 48…63 Hz |
Power consumption | Max. 9 VA |
Standby power consumption (LCD off) | 1.6 W |
Maximum external supply line fusing | 10 A circuit breaker |