The mounting plate of the thermostat can be installed on CEE/VDE conduit boxes and on square boxes 75 x 75 mm. For installation on a rectangular conduit box (for example 105 x 72 mm), accessory ARG100.01 must be ordered, which includes a white decorative frame and a bigger mounting plate.

WARNING
No internal line protection for supply lines to external consumers

Risk of fire and injury due to short-circuits

  1. Adapt the line diameters as per local regulations to the rated value of the installed overcurrent protection device.
  1. The AC 230 V mains supply line must have an external circuit breaker with a rated current of no more than 10 A.
  1. Use only AC 230 V isolated wired cables, as the conduit box carries AC 230 V mains voltage.
  1. Inputs X1-M-X2: Several switches may be connected in parallel. Consider the overall maximum contact sensing current of the switch rating.
  1. Disconnect from power supply before removing the thermostat cover.