Receiver
Type of unit | Product number | Stock number | Datasheet* |
---|---|---|---|
Smart Thermostat Receiver | RCR114.1 | S55772-T104 | A6V11562464 |
Actuator
Type of unit | Product number | Stock number | Datasheet* |
---|---|---|---|
Radiator valve act. THREAD | SSA911.01TH | S55181-A101 | A6V11739247 |
Remote sensors
Type of unit | Product no. | LG-Ni1000 at 0 °C | Pt1000 at 0 °C | NTC 10k at 25 °C | DC 0…10 V | Datasheet* | |||
---|---|---|---|---|---|---|---|---|---|
Room temperature sensors | |||||||||
- Wall-mounted | QAA24 | x |
|
|
| CM1N1721 | |||
QAA2012 |
| x |
|
| CE1N1745 | ||||
QAA2030 |
|
| x |
| CE1N1745 | ||||
QAA2061 |
|
|
| x | CE1N1749 | ||||
QAA2061D2) |
|
|
| x | CE1N1749 | ||||
- Flush-mounted1) | AQR2531ANW | x |
|
|
| CE1N1408 | |||
AQR2532NNW |
|
|
| x | CE1N1411 | ||||
- Concealed | QAA64 (vandal-proof) | x |
|
|
| CM1N1722 | |||
Outdoor temperature sensors | |||||||||
| QAC22 | x |
|
|
| CE1N1811 | |||
QAC2012 |
| x |
|
| CE1N1811 | ||||
QAC2030 |
|
| x |
| CE1N1811 | ||||
QAC3161 |
|
|
| x | CE1N1814 | ||||
Cable temperature sensors | |||||||||
| QAP21.3 | x |
|
|
| CE1N1832 | |||
QAP22 | x |
|
|
| CE1N1831 | ||||
QAP21.3/8000 | x |
|
|
| CE1N1832 | ||||
QAP2012.150 |
| x |
|
| CE1N1831 | ||||
QAP1030.200 |
|
| x |
| CE1N1831 | ||||
Room humidity sensors | |||||||||
- Wall-mounted | QFA2000 |
|
|
| x | CE1N1857 | |||
- Wall-mounted including temperature | QFA2020 | x (T) |
|
| x (r.h.) | CE1N1857 | |||
QFA2060 |
|
|
| x (T+r.h.) | CE1N1857 | ||||
QFA2060D2) |
|
|
| x (T+r.h.) | CE1N1857 | ||||
- Flush-mounted1) including temperature | AQR2534ANW + AQR2540Nx | x (T) |
|
| x (r.h.) | CE1N1410 | |||
AQR2535NNW + AQR2540Nx |
|
|
| x (T+r.h.) | CE1N1410 | ||||
Indoor air quality sensors | |||||||||
- CO2 | QPA2000 |
|
|
| x | 149-910 | |||
- VOC + CO2 | QPA2002 |
|
|
| x | 149-910 | |||
QPA2002D1) |
|
|
| x | 149-910 | ||||
- CO2 including temperature | QPA2060 |
|
|
| x(CO2+T) | 149-910 | |||
QPA2060D1) |
|
|
| x(CO2+T) | 149-910 | ||||
- Duct-mount CO2 | QPM2100 |
|
|
| x | 149-909 | |||
- Duct-mount VOC + CO2 | QPM2102 |
|
|
| x | 149-909 | |||
- Duct-mount CO2 including temperature | QPM2160 |
|
|
| x(CO2+T) | 149-909 | |||
- VOC | QPA1000 |
|
|
| x | CE1N1961 | |||
Condensation monitors | |||||||||
- Condensation monitor | QXA2100 |
|
|
|
| A6V10741072 | |||
- Condensation monitor with offset sensor | QXA2101 |
|
|
|
| A6V10741072 |
* The documents can be downloaded from http://siemens.com/bt/download by specifying the product number as shown in the above table.
1) Requires a mounting plate and/or design frames.
2) With digital display.
Accessories (Optional)
Type of unit | Product no. | Datasheet* | |
---|---|---|---|
White decorative frame and metallic mounting plate for installation on rectangular conduit box (1 set) | ARG100.01 S55772-T102 | A6V11190640 |
NOTE: Accessories are not included with the unit and should be ordered separately.
* The documents can be downloaded from http://siemens.com/bt/download by specifying the product number as shown in the above table.