Normal display

 

1

Tap to display detailed information and additional settings.

2

Tap to display additional measurements, for example, outside air temperature. (Only if external sensor is connected)

3

Tap to display notifications (only visible if applicable)

4

Room temperature

5

Tap to toggle between “At home” and “AWAY”.

6

Displays whether the thermostat is following a schedule () or your setpoint changes permanently (). Following a schedule can mean the following:

  • If you are connected to a network and you have set your schedule, the thermostat follows your schedule. Your temporary change of the temperature setpoint only takes effect during the currently scheduled mode.
  • If you are connected to a network but no schedule is set, the thermostat applies the system’s default schedule. For more information about default schedules, see Time-based schedules.
  • Without network connection or valid time, the thermostat cannot retrieve schedule information from the Cloud. It only works under the “Comfort” mode.

7

Tap or slide to change the room temperature setpoint. *

The thermostat is in heating mode – at some point, the relay will be energized, depending on the heating demand and application type.

The thermostat is not in heating mode.

 

NOTICE! * There is a few seconds’ delay between the color change in the temperature bar and the reaction of the relays.

 

 

NOTICE

After initial setup of the thermostat, the displayed room temperature may not be correct because the temperature sensors need time for calibration. Wait for at least one hour for the thermostat to calibrate.

Idle display

The RDS110.R screen switches to idle mode after 2 minutes of inactivity. The idle screen of the RDS110.R can be displayed as a simple screen with basic room values, or as a blank, black screen. The simple screen is the default setting.

1

Relative room humidity

2

Room air quality status: good , average , poor . (Displayed only if an external air quality sensor is connected to the thermostat)

3

Outside air temperature (displayed only if an external temperature sensor is connected to the thermostat)

4

Green leaf: Energy-optimized mode.

Red leaf: Tap to restore the energy-optimized mode.

5

Room temperature

 

NOTE: The icons displayed in idle mode may differ if you’ve connected external sensors to your thermostat. For example, the idle screen may display room air quality status or outside air temperature if a related external sensor is connected to the thermostat. However, the relative room humidity value and green leaf indication are always displayed on the idle screen.

Set idle display

  1. On the Home screen, tap , then tap until the “Settings” page displays.
  1. Tap > , and then tap or to set the idle screen as pure blank or with values.