The RDS110.R is designed to control heating applications in apartments, single family homes, dormitories, and other residential and commercial spaces.
The RDS110.R controls the following plant components with its peripherals:
RDS110.R with radiator valve actuator (SSA911.01TH):
- Radiator with valve (SSA911.01TH)
NOTE: The RDS110.R can control a maximum of 6 valve actuators in parallel, with the same control settings.
RDS110.R with wireless receiver (RCR114.1):
- Gas boiler
- Radiator with pump
- Electric floor heating
- Fan with electric heating
- Floor heating with valve
- Floor heating with pump
- Electric radiator
- Electric boiler
- Generic heating device
When selecting the gas boiler application, make sure hydronic heating is used. The RDS110.R is not calibrated for use with a gas-fired duct heating system.
The RDS110.R can control a maximum of 6 receivers in parallel, with the same control settings.
The RCR114.1 has two relay outputs, one of which is for heating equipment (listed above). The other relay is available to optionally control a domestic hot water (DHW) boiler, humidifier or dehumidifier.
The RDS110.R has two multifunctional inputs, optional and configurable for:
- Operating mode switchover contact
- The thermostat switches to the “OFF” mode if the input has been configured as Normally Open. Useful for a room or key card.
- Remote room temperature sensor
- The remote temperature sensor can acquire the current room temperature. If the sensor input signal is lost, the thermostat controls the room according to the internal sensor.
- Floor temperature sensor
- The floor heating limitation function prevents the floor temperature from exceeding a preset value.
- Outside air temperature sensor
- The outside air temperature sensor can acquire outside air temperature information for display on the touch screen.
- Remote humidity sensor
- The thermostat can control a standalone humidifier or dehumidifier. The relative humidity is measured by the remote humidity sensor or internal humidity sensor.
- VOC and CO2 sensors
- Condensation monitor
- Universal contact. A notification shows up in the mobile application when the input status switches to “Normally closed” (the circuit is closed).
- Presence detector. The thermostat switches from “Unoccupied” to “Comfort” if the detector detects someone in the room. It remains in “Unoccupied” for a maximum of one hour after the last presence detection.
See the User guide (doc ID: A6V11562455) for more information about input configurations.