- Device data point table - Displayed list of associated data points.
- Data point details pane – Allows you to monitor and manage data point activities.
Data point table | |
---|---|
Data point icon | Icon associated with the data point type. |
Name | Data point name. |
Locations | The number of sources where the data point is found. |
Status | Icon representing any current state the data point is in:
|
Comfort score | (If enabled) The condition of the data point participating in a comfort score calculation |
Value | Present value |
Data point details pane | |
---|---|
Status information | At the top of the pane, the following information is summarized:
|
Change the current state of the data point. | |
View live and historical values at the data point. | |
Go to a source in the displayed list of devices and/or equipment the data point is found. | |
List of tags associated with the data point in the Data Setup app. | |
Enable messaging for updates. | |
Configure alerts for data point events. | |
Enable or disable comfort score for the data point. |
Priority indications
The Priority indication icons represent the current condition of functions and objects associated with a room.
Priority | Icon | Semantic | Description |
---|---|---|---|
1 | | Priority 1 Emergency | The fire brigade uses their key to secure the plant. |
2 | | Priority 2 Emergency | The automatic fire detection system activates during a fire alarm. |
3 | | Priority 3 Emergency | See priority 2 |
4 | | Priority 4 Protection | Use only if collateral damage exceeds damage to local equipment. |
5 | | Priority 5 Protection | See priority 4 (automatically set) E.g. load rejection. |
6 | | Priority 6 Minimum on/off time delay | External systems cannot write to this priority. The program writes it to prevent potential damage caused due to not adhering to the minimum switching time (e.g., rapid boiler corrosion if the burner fails to maintain the minimum firing time). |
7 | | Priority 7 Local manual override | Any operator performs local manual operations. |
8 | | Priority 8 System manual override | The management station or tool performs remote manual operations. |