If you don’t intend on adding a Modbus TCP device, skip to the next section.
The instructions below detail how to integrate multiple Modbus devices in bulk. You’ll need to create a .CSV file with the Modbus data point data and import it to Building Operator Discovery. Then, a Modbus device must be created in Building Operator Discovery and the CSV file assigned.
Creating .CSV file
To create a .CSV file, see the information below.
Download Template: http://www.siemens.com/download?A6V11971292
Please note that in this file, you must:
- Begin column "A' data with lowercase letters.
- Add a ping register so that Building Operator Discovery can monitor the controller to make sure it’s active.
- Manually upload this file to Building Operator Discovery.
Configuration Information
The following information is required to help configure your .CSV file.
- name (required): Name of the register. It must be unique and must start with a lowercase letter (a-z). A-Z, a-z, 0-9, and underscores are allowed. No spaces or other special characters.
- addr (required): The address of the register that follows the Modbus convention.
- Types of data:
- bit: Bool
- u1: Unsigned 8-bit Int
- u2: Unsigned 16-bit Int
- u4: Unsigned 32-bit Int
- s1: Signed 8-bit Int
- s2: Signed 16-bit Int
- s4: Signed 32-bit Int
- s8: Signed 64-bit Int
- f4: 32-bit Float
- f8: 64-bit Float
- Bit Mask Types: Supports a position notation for cases where bits are packed into input or holding registers. Format: name, addr, data, rw.
- Examples:
- do0, 40101, bit:0, rw
- do1, 40101, bit:1, rw
- do2, 40101, bit:2, rw
- Word and Byte Order: If register data not stored in network byte order, you can specify the order using suffix
- u21e Unsigned 16-bit Int - Little endian byte and word order
- u21eb Unsigned 16-bit Int - Little endian byte order only
- u21ew Unsigned 16-bit Int - Little endian word order only
- rw (required): Determines read and write permissions.
- rw: Register may be read and written.
- r: Register is read-only.
- w: Register is write-only.
- scale (optional): Allows user to apply a scale factor to the registers. Format: (operator)(number) where the number is a numeric constant.
- Examples:
- Add: +1.5
- Minus: -0.25
- Multiply: *10
- Division: /1000
- dis (optional): An optional tag that allows the user to specify a display name for the register.
- unit (optional): Defines the unit to use for the register.
- tags (optional): Tags to apply to the point when learned into the database.
- folderPath (optional): Organize points by applying a folderPath.
Uploading a .CSV File to Building Operator Discovery
Once you’ve configured the file, it’s time to upload it to Building Operator Discovery.
- Select and expand the Modbus drop-down in the Navigation tree.
- Select Register Maps.
- Select Upload, below the Modbus Register Maps list. You won’t see any results if you haven’t uploaded a Modbus file yet.
- Select Choose File. Select the appropriate file from your device.
- Select Upload to proceed. Your file will now appear in the Modbus Register Maps list results.
Adding a Modbus connector
Once you’ve uploaded the file, you must then create a Modbus connector. This connector will help you add points to your Modbus devices later.
Modbus Properties
- Dis: Name of connector
- ModbusSlave: The salve of the Modbus device being connected (default is 1).
- Existing Register Map: If you've already configured a Modbus connector, this property will let you choose from a list of available registers or to create a new one with ModbusRegMapUri.
- ModbusRegMapUri: Specify the name of the register map to link with this connector. Replace "xxx" with whatever the name of the register map is.
- Uri: To specify the Uri, enter the host, protocol, and port (default 502).
Supported Protocols
Protocol Type | Address |
---|---|
TCP/IP | modbus-tcp://host/ |
RTU over TCP/IP | modbus-rtutcp://host/ |
To add a Modbus connector:
- Navigate to and expand Connectors > Modbus in the Navigation tree.
- Select + Add.
- In the pop-up, select the Existing Register Map drop-down and select the file you just uploaded.
- (Optional) If you have not yet uploaded the register map file, you can supply a ModbusRegMapURI.
- The Uri field gives information on the Modbus address. You can leave “modbus-tcp://” as the protocol address and replace “host” with the device’s IP address.
- Select Add when finished.