Addressing
The M-bus uses two types of addresses to identify devices:
- Primary addressing: Up to 250 primary addresses can be allocated to an M-bus system. The primary address is normally allocated during device set-up. Pure primary addressing is not possible when more than 250 devices are to be read on the M-bus network.
- Secondary addressing: Secondary addressing consists of 8 bytes and permits the allocation of any number. By default, the secondary address for a device is the same as the serial number issued by the device manufacturer. This type of allocation prevents M-bus conflicts.
Bus expansion
Plant type | Maximum distance | Total cable length | Cable cross-section | Number of devices (slaves) | Max. transmission rate |
---|---|---|---|---|---|
Small residential buildings | 350 m | 1000 m | 0.5 mm2 | 250 | 9600 baud |
Large residential buildings | 350 m | 4000 m | 0.5 mm2 | 250 | 2400 baud |
64 | 9600 baud | ||||
Small developments | 1000 m | 4000 m | 0.5 mm2 | 64 | 2400 baud |
Large developments | 3000 m* | 5000 m | 1.5 mm2 | 64 | 2400 baud |
Direct vicinity | 5000 m* | 7000 m | 1.5 mm2 | 16 | 300 baud |
Point-to-point connection | 10000 m* | 10000 m | 1.5 mm2 | 1 | 300 baud |
*Shielded cabling required at a distance in excess of 1,000 m (see EN13757-2 appendix E).
Signal specification
M-bus | Condition | Minimum | Typical | Maximum | Unit |
---|---|---|---|---|---|
Number simple M-bus loads per segment | WTX631-GA0090 | 0 | - | 250 | - |
Transmission rate | CSegment ≤ 382 nF | 300 | 2400 | 9600 | baud |
Bus power (master) | WTX631-GA0090 | 30 | 39 | 42 | V |
Bus current (master) | WTX631-GA0090 | 0 | - | 375 | mA |