Power supply | ||
|---|---|---|
|
Operating voltage | AC 110…240 V | |
AC frequency | 47…63 Hz | |
Power consumption | 6 W + 0.07 W for each connected M-bus device | |
Maximum power consumption | 45 W, 45 VA | |
Power consumption level converter (in series) | ≤3 mA (2 M-bus loads) | |
Internal fuse | PTC resistance and varistor | |
Fuse protection of supply line | Circuit breaker | Max. 13 A, type B, C, D as per EN 60898 |
or Power supply with current limitation at 10 A | ||
Connections | |
|---|---|
|
M-bus master (terminals 9 and 10 on the level converter) | Connections for M-bus devices and Connections for the following repeater |
M-bus slave (terminals 1 and 2 on the level converter) | Galvanically isolated connections to the M-bus web server or to the previous master level converter if the level converter is used as a repeater. |
Vin LC/Vout LC (terminals | Power supply for level converter/repeater |
Vout 24 Vdc (terminals 6 and 7 on the power supply) | DC 24 V, max. 15 VA |
Interface | |
|---|---|
|
Serial RS-232 interface (terminals A, B, and C on the level converter) | Galvanically isolated connections
|
Serial RS-485 interface (terminals D, E, and F on the level converter) | Galvanically isolated connections
|
M-bus master | |
|---|---|
|
Reference standard | EN13757-2 (physical layer) |
Baud rate | 300 bps…9600 bps |
Max. number of M-bus devices per level converter | 250 (simple M-bus loads) |
Max. number of M-bus devices per level converter network | 250 simple M-bus loads |
Max. number of level converters in parallel per network | Up to 6 slave level converters |
Max. number of serial level converters per network | 6 level converters, of which up to 5 repeaters |
Bus power | Minimum 30 V |
Maximum 42 V | |
Bus current | Maximum 90 mA |
Protection against short circuits | Yes |
Galvanic isolation | RS-232 interface. Connection to a PC and connection to a WTV676. |
Directives and standards | |
|---|---|
|
Product standards | EN 62368-1 Equipment for audio/video, information and communication technology. Safety requirements |
Electromagnetic compatibility | For residential and commercial environments |
EU conformity (CE) | See EU declaration of conformance *) |
Environmental compatibility |
|---|
|
The product environmental declaration *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) The documents can be downloaded at http://siemens.com/bt/download. |
Protection data | |
|---|---|
|
Degree of protection | IP20 as per EN60529 |
Protection class | II as per EN 62368-1 |
Ambient conditions | |
|---|---|
|
Operation | As per IEC/EN 60721-3-3 |
Climatic conditions | Class 3K23 |
Temperature | -5…+50° C |
Air humidity | 5...95 % r.h. |
Mechanical conditions | Class 3M11 |
Transportation | As per IEC/EN 60721-3-2 |
Climatic conditions | Class 2K12 |
Temperature | -40…+70° C |
Air humidity | 5...95 % |
Mechanical conditions | Class 2M4 |
Storage | As per IEC/EN 60721-3-1 |
Climatic conditions | Class 1K22 |
Temperature | -40…+70° C |
Air humidity | 5...95 % |
Mechanical conditions | Class 2M4 |
Materials and colors | |
|---|---|
|
Housing | PC + ASA, RAL 9010 (white) |
Dimensions | |
|---|---|
|
Length x Width x Height | 110 x 71 x 62 mm per device (including terminals) |
Weight | |
|---|---|
|
Level converter with mounting instructions | 0.392 kg for both devices |
Packaging | 0.055 kg |
Mounting | |
|---|---|
|
Mounting type | On 35 mm DIN rails (EN60715) |