Operating System Compatibility

The Server and Installed Clients run on the following Microsoft operating systems and editions:

  • Microsoft® Windows 10 64-bit (Pro and Enterprise)
  • Microsoft® Windows 10 IoT Enterprise 2016 LTSB
  • Microsoft® Windows 11 64-bit (Pro and Enterprise)
  • Microsoft® Windows Server 2019 64-bit
  • Microsoft® Windows Server 2022 64-bit

Flex Clients and Windows App Clients run on the following Microsoft operating systems and editions:

  • Microsoft® Windows 10 64-bit (Pro and Enterprise)
  • Microsoft® Windows 11 64-bit (Pro and Enterprise)

Hardware Requirements (minimum recommendation)

Physical Machine

  • Hard disk: 512GB SSD
  • RAM: 16GB
  • Core i7 8th generation or later, CPU Mark ≥13,000, Single Thread Rating ≥2,300 (or equivalent), ≥4 cores per running system

Embedded Hardware (limited to 10,000 system objects)

  • Hard disk: 64GB SSD
  • RAM: 8GB
  • Processor: Celeron N2930 (or equivalent), >= 1.83GHz, 4 cores

Virtual Machines

  • Hard disk: 512GB SSD
  • RAM: 16GB
  • Processor: Core i7 8th generation or later, CPU Mark ≥13,000, Single Thread Rating ≥2,300 (or equivalent), ≥4 vCPUs assigned to the VM

Microsoft SQL Server Compatibility

Microsoft SQL Server 2019 Express is free and included with the installation media. Additional supported SQL version and editions are:

  • Microsoft® SQL Server 2019 (Express, Standard, and Enterprise)
  • Microsoft® SQL Server 2022 (Express, Standard, and Enterprise)