Operating System Compatibility

The Server and Installed Clients run on the following Microsoft operating systems and editions:

  • Microsoft® Windows 10 64-bit (Pro and Enterprise)
  • Microsoft® Windows 11 64-bit (Pro and Enterprise)
  • Microsoft® Windows Server 2019
  • Microsoft® Windows Server 2022

Flex Clients and Windows App Clients run on the following Microsoft operating systems and editions:

  • Microsoft® Windows 10 64-bit (Pro and Enterprise)
  • Microsoft® Windows 11 64-bit (Pro and Enterprise)

Server Hardware Requirements (minimum recommendation)

Physical Machines

  • Hard disk: 1 x SSD 256GB (client); 1 x SSD 512GB to 2 TB (server)
  • RAM: 8GB (client); 16GB (small or medium-sized server); 32GB (large-sized server); 64GB (distributed system)
  • Processor:
    Core i5 8th generation or later (or equivalent), ≥2.8 GHz, ≥2 cores (client)
    Core i7 8th generation or later, CPU Mark ≥13,000, Single Thread Rating ≥2,300 (or equivalent), ≥4 cores per running system (server)
  • UL/ULC-listed hardware: required for UL/ULC applications

Virtual Machines

  • Hard disk: 1 x SSD 256GB (client); 1 x SSD 512GB to 2 TB (server)
  • RAM: 8GB (client); 16GB (small or medium-sized server); 32GB (large-sized server); 64GB (distributed system)
  • Processor:
    Core i5 8th generation or later (or equivalent), ≥2.8 GHz, ≥2 vCPUs assigned to the VM (client)
    Core i7 8th generation or later, CPU Mark ≥13,000 (or equivalent), Single Thread Rating ≥2,300 (or equivalent), ≥4 vCPUs assigned to the VM (server)

Microsoft SQL Server Compatibility

Microsoft SQL Server 2019 Express is free and included with the installation media. Additional supported SQL version and editions are:

  • Microsoft® SQL Server 2019 (Express, Standard, and Enterprise)
  • Microsoft® SQL Server 2022 (Express, Standard, and Enterprise)