Operating System Compatibility
The Server and Installed Clients run on the following Microsoft operating systems and editions:
- Microsoft® Windows 10 64-bit (Enterprise and IoT Enterprise LTSC editions)
- Microsoft® Windows 11 (Pro Enterprise and IoT Enterprise)
- Microsoft® Windows Server 2019
- Microsoft® Windows Server 2022
- Microsoft® Windows Server 2025
Flex Clients and Windows App Clients run on the following Microsoft operating systems and editions:
- Microsoft® Windows 10 64-bit (Enterprise and IoT Enterprise LTSC editions)
- Microsoft® Windows 11 (Pro and Enterprise)
Server Hardware Requirements (minimum recommendation)
Physical Machines
- Hard disk: 1 x SSD 256 GB (client); 1 x SSD 512 GB to 2 TB (server)
- RAM: 8 GB (client); 16 GB (small or medium-sized server); 32 GB (large-sized server); 64 GB (distributed system)
- Processor:
Server-grade CPU like Intel Xeon or AMD EPYC (or equivalent),
CPU Mark ≥13,000, Single Thread Rating ≥2,300,
≥2 cores (client), ≥4 cores (server) - UL/ULC-listed hardware: required for UL/ULC applications
Virtual Machines
- Hard disk: 1 x SSD 256 GB (client); 1 x SSD 512 GB to 2 TB (server)
- RAM: 8 GB (client); 16 GB (small or medium-sized server); 32 GB (large-sized server); 64 GB (distributed system)
- Processor:
>= 4 vCPUs assigned to the VM
Microsoft SQL Server Compatibility
Microsoft SQL Server 2022 Express is free and included with the installation media. Additional supported SQL version and editions are:
- Microsoft® SQL Server 2019 (Express, Standard, and Enterprise)
- Microsoft® SQL Server 2022 (Express, Standard, and Enterprise)