Point Licensing
In the Desigo Optic framework, points are classified as CAPs. Point calculations are based on the point discovered and then are brought into the database.
Part Name | Description | Part Number |
---|---|---|
FIN license 5,000 CAPs |
| FIN-0005K-DEV (P55374-C319 |
FIN license 10,000 CAPs |
| FIN-0010K-DEV (P55374-C320) |
FIN license 50,000 CAPs |
| FIN-0050K-DEV (P55374-C321) |
Additional History Licensing
Point licenses let you archive data from 20% of the points. Additional point histories may be added to the license.
Part Name | Description | Part Number |
---|---|---|
FIN license add 10 HIS |
| FINH-00010 |
FIN license add 100 HIS |
| FINH-00100 |
FIN license add 1,000 HIS |
| FINH0001K |
FIN license add 5,000 HIS |
| FINH-0005Kq |
FIN license add 10,000 HIS |
| FINH-0010K |
FIN license add 50,000 HIS |
| FINH-0050K |
Software Maintenance Agreement
The initial service maintenance agreement covers your purchase for 12-months. This agreement allows for revision upgrades, patches, and fixes through the term of the agreement.
After the first 12 months, you must purchase a new software maintenance agreement to maintain current revisions, upgrades, and patches.
The maintenance agreement must be active for access via Edge2Cloud.
Point Maintenance
Part Name | Description | Part Number |
---|---|---|
FIN maintenance for 100 CAPs |
| FIN-00100-MAINT |
FIN maintenance for 500 CAPs |
| FIN-00500-MAINT |
FIN maintenance for 1,000 CAPs |
| FIN-0001K-MAINT |
FIN maintenance for 2,000 CAPs |
| FIN-0002K-MAINT |
FIN maintenance for 5,000 CAPs |
| FIN-0005K-MAINT |
FIN maintenance for 10,000 CAPs |
| FIN-0010K-MAINT |
FIN maintenance for 50,000 CAPs | 1 year FIN maintenance for 50,000 capacity units (includes 10,000 histories) | FIN-0050K-MAINT |
FIN maintenance for 100,000 CAPs |
| FIN-0100K-MAINT |
History Maintenance
Part Name | Description | Part Number |
---|---|---|
FIN maintenance for 10 additional histories |
| FINH-00010-MAINT |
FIN maintenance for 100 additional histories |
| FINH-00100-MAINT |
FIN maintenance for 1,000 additional histories |
| FINH-0001K-MAINT |
FIN maintenance for 5,000 additional histories |
| FINH-0005K-MAINT |
FIN maintenance for 10,000 additional histories |
| FINH-0010K-MAINT |
FIN maintenance for 50,000 additional histories |
| FINH-0050K-MAINT |
Distributed Architecture Licensing
Order a Distributed Architecture license that corresponds to the total size needed for your server instance.
Distributed architecture licensing is based on FIN connections and calculated based on number of connections needed to the central server.
Part Name | Description | Part Number |
---|---|---|
Desigo Optic Small Site Server |
| DO-SVR-10 |
Desigo Optic Medium Site Server |
| DO-SVR-50 |
Desigo Optic Large Site Server |
| DO-SVR-100 |
Desigo Optic Add 5 Sites |
| DO-SVR-ADD-5 |
Desigo Optic Add 10 Sites |
| DO-SVR-ADD-10 |
Desigo Optic Software Maintenance
The initial service maintenance agreement is covered at the point of purchase for 12-months after purchase. This agreement includes revision upgrades, patches, and fixes throughout the term of the agreement.
After the first 12 months, a new software maintenance agreement must be purchased to maintain current revisions, upgrades, and patches.
The maintenance agreement must be active for access via Edge2Cloud.
Part Name | Description | Part Number |
---|---|---|
Small site server |
| DO-SVR10-MAINT |
Medium site server |
| DO-SVR50-MAINT |
Large site server |
| DO-SVR100-MAINT |
Server add 5 |
| DO-SVRADD5-MAINT |
Server add 10 |
| DO-SVRADD10-MAINT |
Engineering and Demonstration
Part Name | Description | Part Number |
---|---|---|
FIN Engineering/Developer tool for 1 year |
| FIN-ENG |
FIN Engineering/Developer tool renewal |
| FIN-ENG-REN |
Embedded Licenses
Developer Embedded Devices | ||
---|---|---|
Device | Description | Part Number |
P55374-C312 | License provides 100 CAPS | FIN-00100-EMB |
P55374-C313 | License provides 500 CAPS | FIN-00500-EMB |
P55374-C314 | License provides 1000 CAPS | FIN-0001K-EMB |
P55374-C315 | License provides 2000 CAPS | FIN-0002K-EMB |
P55374-C316 | License provides 5000 CAPS | FIN-0005K-EMB |
P55374-C317 | License provides 10,000 CAPS | FINH-00010-EMB |
P55374-C318 | License provides 100,000 CAPS | FINH-00100-EMB |
1 Year Maintenance Embedded Licenses | ||
---|---|---|
Device | Description | Part Number |
P55374-C390 | License provides: FIN-1K-EMB-MAINT CFG 1000 CAP MAINT 1YR | FIN-1K-EMB-MAINT |
P55374-C392 | License provides: FIN-2K-EMB-MAINT CFG 2000 CAP MAINT 1YR | FIN-2K-EMB-MAINT |
P55374-C393 | FIN-5K-EMB-MAINT CFG 5000 CAP MAINT 1YR | FIN-5K-EMB-MAINT |
P55374-C394 | FINH-10-EMB-MAINT CFG 10 HIST MAINT 1YR | FINH-10-EMB-MAINT |
P55374-C395 | FINH-100-EMB-MAINT CFG 100 HIS MNT 1YR | FINH-100-EMB-MAINT |
P55374-C439 | FIN-100-EMB-MAINT CFG 100 CAP MAINT 1YR | FIN-100-EMB-MAINT |
P55374-C389 | FIN-500-EMB-MAINT CFG 500 CAP MAINT 1YR | FIN-500-EMB-MAIN |