Interfaces
Network communication | |
---|---|
Standard for interfaces | Ethernet |
Internet protocols supported | ARP, ICMP, IGMP, TCP/IP, UDP/IP, DHCP, AutoIP |
KNXnet/IP as per KNX system specification | Core v2, Tunneling v2, Device Management, IP Secure, Data Security |
Power supply
Power supply | |
---|---|
KNX bus voltage | DC 24 V (DC 21…30 V) |
KNX power consumption | 4 mA |
Auxiliary power supply | From “Power over Ethernet” DC 48 V (as per IEEE 802.3af) max. 1.7 W Alternatively, from external operating voltage AC/DC 24 V (AC 16. 24 V, DC 16…30 V) max. 1.7 W (57 mA at DC 24 V) |
Recommended power supplies | Unchoked voltage from KNX power supplies N 125 |
Power loss (internal consumption) | 1.7 W |
Physical specifications
Physical specifications | |
---|---|
Housing material | Plastic |
Dimensions | |
Weight (device) | approx. 100 g |
Fire load | 3 MJ |
Ambient conditions
Ambient conditions | |
---|---|
Ambient temperature during operation | -5 °C |
Ambient temperature during operation | +45 °C |
Storage temperature | -25 °C |
Storage temperature | +70 °C |
Transport temperature | -25 °C |
Transport temperature | +70 °C |
Relative humidity | 5 % r.h. |
Relative humidity | 90 % r.h. |
Climatic resistance | EN 60721-3-3 class 3k5 |
Protection settings
Protection settings | |
---|---|
Degree of pollution (according to IEC 60664-1) | 2 |
Overvoltage category (according to IEC 60664-1) | III |
Protection type IP | IP20 |
|
|
Electrical safety, bus | Safety extra low voltage |
Standard for which the device meets the requirements (electrical safety) | EN 50491-3:2010 |
Standard for which the device meets the requirements (EMV) | EN 50491-5-1 |
Reliability
Reliability | |
---|---|
Failure rate (at 40°C) | 489 fit |