IP Interface Secure LEDs and connections

Pos. no.

Element

Function

1

Connection terminals for additional power supply, screwless

They supply the device with power if there is no power supply via the RJ-45 connection (Power over Ethernet).

2

KNX bus terminal blocks, screwless

KNX bus connection

3

LED status display

Button: Learning mode

Short press of button (< 1 s):

⃗ Display status (LED on = active)

Very long push of button (> 20 s):

⃗ Reset to factory settings (LED starts blinking after 20 s)

4

LED “Rx”

LED lights up if data is received via the RJ-45 connection (Ethernet)

5

LED “Tx”

LED lights up if data is sent via the RJ-45 connection (Ethernet)

6

LED “LINK”

LED lights up as soon as there is a connection via the RJ-45 (Ethernet) connection

7

LED “Tx / Rx KNX”

LED lights up when telegrams are sent or received via the KNX bus

8

LED “RUN”

LED lights up as soon as power supply is established and the device is ready for operation

9

RJ-45 connection

Connecting the device to the network