Checks - Data Sheet - N 148/23

N148/23 IP interface secure Data Sheet

Product Family
GAMMA
Content Language
English
Content Type
Technical Documentation > Data Sheet for Product
Document No
A6V11689764_en--_c
Download ID
A6V11689766
Stock No.
5WG1148-1AB23
Product No.
N 148/23
Access level
Internet
File Type
html
md
  • Title Page
  • Function
  • Functions of IP Interface Secure
  • Security functions of IP Interface Secure
  • Technology
  • Position and function of the connections, operating and display elements
  • Location of the device certificate QR code
  • Type overview
  • Version of the Engineering Tool Software and application program
  • Product documentation and support
  • Notes
  • Safety
  • Notes on secure data transfer
  • Connection
  • Ethernet RJ-45 connection
  • KNX 24 VDC type SELV connection
  • Power supply connection AC 16…24 V, DC 16…30 V
  • Checks
  • Checking the power supply via Ethernet (PoE) / Ethernet RJ-45 and KNX
  • Checking the power supply via the terminal block (yellow and white)
  • Resetting the device to factory settings
  • Disposal
  • Update
  • Technical data
  • Connection examples
  • Power supply Power over Ethernet
  • Connection with separate power supply
  • Power supply via KNX
  • Dimensions
Checks

Back to home page