Power supply and HW information

Power supply type

Internal

Operating voltage
Safety Extra-Low Voltage SELV or
Protection by Extra Low Voltage per HD384

PoE: PoE switches and injectors must comply with IEEE 802.3at

AC 24 V ±20% (SELV / PELV)
AC 24 V class 2 (US)
DC 24 V ±15% (SELV / PELV)
DC 24 V class 2 (US)
DC 48 V (PoE Class 4, alternative A)
(PXM40-1, PXM50-1 only)

Frequency

50/60 Hz

Maximum power consumption
At AC 24 V
At DC 24 V
PoE *)

PXM30-1
Max. 29 VA
Max. 17 W
- -

PXM40-1
Max. 32 VA
Max. 21 W
Max. 22 W *)

PXM50-1
Max. 42 VA
Max. 26 W
Max. 25 W *)

*) Applies to normal operation. Can be higher at start-up (IEEE 802.3at Class 4)

Processor

Texas Instruments AM5727, 1.5 GHz, Dual Core

Memory

8 GB eMMC, 2 GB SDRAM (DDR3L)

Operating system

Linux

Screw terminals for wire cross sections up to

2.5 mm2

External supply line fusing (EU)

At AC / DC 24 V power

Non-renewable fuse max. 10 A slow or
circuit breaker max. 13 A
Tripping characteristic B, C, D per EN 60898 or
Power supply with current limitation of max. 10 A

Display

 

PXM30-1

PXM40-1

PXM50-1

Size
Diagonal
W x H


7.0“
15.4 x 8.7 cm


10.1“ ̎
21.7 x 13.6 cm


15.6“
34.4 x 19.4 cm

Visible screen area

134 cm2

295 cm2

667 cm2

Resolution

1024 x 600

1280 x 800

1366 x 768

Type

TFT-LCD

Display category

Status display or control panel

Number of colors

16.2 mn

Viewing angle H/V typical

120 / 110°

150 / 145°

Backlit display

LED, dimmable

Touch pad

Projective capacitive

Life time at ambient temperature 20 °C (68 °F)

30,000 hours

50,000 hours

50,000 hours

Connections

Screw terminals, plug-in

Cu-wire or Cu-strand with wire end sleeve

1 x 0.6 mm∅ to 2.5mm2 (22 to 14 AWG) or
2 x 0.6 mm∅ to 1.0 mm2 (22 to 18 AWG)

Cu-strand without wire end sleeve

1 x 0.6 mm∅ to 2.5 mm2 (22 to 14 AWG) or
2 x 0.6 mm∅ to 1.5 mm2 (22 to 16 AWG)

Stripping length

6...7.5 mm (0.24...0.29 in)

Slotted screws

Screwdriver, size 1
with shaft ∅ ≤ 4.5 mm

Max. tightening torque

0.6 Nm (0.44 lb ft)

Ethernet interface

Plug

RJ45, screened

Interface type

100BASE-TX, IEEE 802.3 compatible

Bit rate

10/100 Mbps, autosensing

Protocol

BACnet/IP on UDP/IP, BACnet/SC on TCP/IP

Galvanic isolation of system neutral ⏊

Yes

Interface USB 2.0

Plug

Type B (device)

Data rate (USB 2.0 full speed)

12 Mbps

Protective switch against surges and over current

Yes

Galvanic isolation of system neutral ⏊

No

Conformity

Ambient conditions and protection classification

Assigned per EN 62368-1

  • Degree of pollution
  • Overvoltage category

 

  • 2
  • III

Design

Device suited for use with equipment of safety classes I and II

Degree of protection of housing to EN 60529

  • From the front
  • From the back (panel mounted)

 

  • IP54
  • IP20

Climatic ambient conditions

  • Transport and storage (packaged for transport)
    as per IEC/EN 60721-3-2 / -3-1
  • Operation per IEC/EN 60721-3-3 (wall mounted)



  • Operation per IEC/EN 60721-3-3 (panel mounted)

 

  • Class 1K22 / 2K12
    Temperature -40...+70 °C (-40... +158 °F)
    Air humidity 5...95%
  • Class 3K23
    Operation in dry locations having no temperature or humidity control
    Temperature 0...40 °C (32... 104 °F)
    Air humidity 5...95 % (non-condensing)
  • Class 3K23
    Operation in dry locations having no temperature or humidity control
    Temperature 0...50 °C (32... 122 °F)
    Air humidity 5...95 % (non-condensing)

Mechanical ambient conditions

  • Transport (in transport packaging) per IEC/EN 60721-3-2
  • Operation per IEC/EN 60721-3-3

 

  • Class 2M4
  • Class 3M11

Elevation above sea level

Max. 3,000 m above sea level

Standards, directives and approvals

Product standard EN 62368-1

Information Technology Equipment - Safety - Part 1

Electromagnetic compatibility

For residential, commercial, and industrial environments

EU conformity (CE)

See CE declaration 1)

UK conformity (UKCA)

See UK declaration 1)

EAC compliance

Eurasian compliance

RCM conformity

See RCM declaration 1)

UL approbation (US)

UL 916, http://ul.com/database

cUL-Approbation (Canada)

cUL 916, http://ul.com/database

FCC

CFR 47 Part 15 Class B

CSA certification

C22.2, www.csagroup.org/services-industries/product-listing/

BACnet

Profile: B-OD

Revision: 1.16

Detailed information on BACnet certificates, BTL listings, and PICS can be found on the BACnet website (filtered for Siemens products)

Environmental compatibility 1)

The product environmental declaration contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).

1) Documents can be downloaded at http://siemens.com/bt/download.

Housing

Touch panels

PXM30-1

PXM40-1

PXM50-1

Dimensions

See "Dimensions”

Color

Matt aluminum frame;
Glass, reflecting

Matt aluminum frames;
glass, reflecting

Weight without/with packaging

1117 / 1745

1810 / 2264 g

3788 / 4662 g

Wall mount frames

PXA.V40

PXA.V50

Dimensions

See "Dimensions”

Color

Steel, zinc-plated

Weight without/with packaging

1206 / 1640 g

2104 / 2917 g