Type | Stock number | Description |
|---|---|---|
PXM30-1 | S55623-H131 | Touch panel client 7“ |
PXM40-1 | S55623-H132 | Touch panel client 10“ |
PXM50-1 | S55623-H133 | Touch panel client 15“ |
Accessories
Type | Stock number | Description | Document No |
|---|---|---|---|
PXA.V40 | S55842-Z119 | Wall-mount frame for flush mounting of PXM40-1 | |
PXA.V50 | S55842-Z120 | Wall-mount frame for flush mounting of PXM50-1 | |
PXA.S30 | S55842-Z123 | Mounting set for surface mounting of PXM30-1, PXM30.E | A6V11646070 |
The accessories must be ordered separately.